LI-OV10635-GMSL-112H

$399.00

Product Quantity

LI-OV10635-GMSL

Only 5 left in stock

1

112H Lens

In stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS HDR Sensor OV10635
Tuned YUV data Coax Serial real time streaming
Support WDR (Wide Dynamic Range)
MAX96705 Serializer
Lens: FOV H 112˚

Active pixels: 1280 H x 800 V
Optical format: 1/2.7″
Pixel size: 4.2 um x 4.2 um
Power: Support 4V ~ 12V Power
Connector: FAKRA Z TYPE
Part#: LI-OV10635-GMSL-112H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive camera
Camera monitoring system
Surround view system

Camera Tool Source Code in C#
Capture & Display

Recommended With

  • LI-OV10635-GMSL-057H

    $399.00
  • FAK-SMZSMZ-3M

    $35.00