Sony 4.69mm CMOS SoC Sensor ISX019
Tuned YUV data Coax Serial real time streaming
Support HDR (High Dynamic Range)
4V ~ 12V Power
MAX96705 Serializer
Lens: FOV H 116˚
GMSL Serial Coax Interface with PoC
IP rating: | IP67 (Target: IP69K) |
Active pixel: | 1280 (H) x 960 (V) |
Optical format: | 1/3.8″ |
Pixel size: | 2.9 x 2.9 µm |
Compact size: | 30.0 (L) x 30.0 (W) mm |
Part#: | LI-USB30-ISX019-GMSL |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive Camera
Camera monitoring system
Surround view system
Default Version: |
This default camera lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Transmit 15 meter 1280 x 960 video through
Automotive Camera
Kit Part#: | LI-USB30-ISX019-GMSL |
Power over Cable: | +4V ~ 12V DC |
Kits include: | |
Serial Camera: | LI-ISX019-GMSL |
DeSer board: | LI-MAX9272-DESER |
USB 3.0 Controller: | LI-USB30-CNTL |
Fakra Coax Cable |
Source Code in C#
Capture & Display