LI-USB30-AR0231-GMSL-R7-200H

LI-AR0231-GMSL 1080p GMSL Serial Camera

$529.00

Product Quantity

LI-AR0231-GMSL-R7

In stock

1

200H LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL-USB

In stock

1

For high volume order, please email sales@leopardimaging.com

OnSemi AR0231 RCCB Sensor
MAX96705 Serializer
Output 12 bit Raw data
Lens: FOV H 200˚
GMSL Serial Coax Interface with PoC

Support Nvidia Drive PX2
Resolution: 1928 x 1256
Frame rate: 30 fps
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 µm
Power: PoC +4 ~ 12VDC power source
Compact size: 30 x 30 mm
Part#: LI-USB30-AR0231-GMSL-R7-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion

Transmit 15 meter 1080p30fps video through
Automotive Camera

Kit Part#: LI-USB30-AR0231-GMSL-R7-200H
Power over Cable: +5VDC
Kits include:
Serial Camera: LI-AR0231-GMSL-R7-200H
DeSer board: LI-TESTER-NV
USB 3.0 Controller: LI-USB30-CNTL
Fakra Coax Cable

Source Code in C#
Capture & Display

Recommended With

  • LI-AR0231-GMSL-R7-120H

    $399.00
  • LI-USB30-AR0231-GMSL-R7-120H

    $529.00
  • LI-AR0231-GMSL-R7-060H

    $399.00
  • LI-USB30-AR0231-GMSL-R7-060H

    $529.00
  • LI-AR0231-GMSL-R7-200H

    $399.00