LI-ST-VG5761-MONO-DMS

$329.00

Product Quantity

ST-VG5761-REV-B-CAM (CAMERA)

In stock

1

LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-PS12-02

In stock

1

For high volume order, please email sales@leopardimaging.com

Caution: when in use, do not stare at the device or view directly without eye protection.

STMicroelectronics 2.3MP HDR Global Shutter Image Sensor VG5761
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Monochrome sensor
Global shutter
940nm VCSEL included

Resolution: 1944 (H) x 1204 (V)
Optical Format: 1/2.5″
Pixel Size: 3.2 x 3.2 μm
Lens: FOV H 65°
Focusing Distance: 65cm to cover 53cm to 85cm (2 pixels)
VCSEL: Included
Part#: LI-ST-VG5761-MONO-DMS
USB 3.0 EVA Kit Part#: LI-USB30-ST-VG5761-MONO-DMS

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
DMS Application
IR Application

Camera Tool Source Code in C#
Capture & Display

Recommended With

  • FAK-SMZSMZ-3M

    $35.00