LI-ST-VB56G4A-DMS-GMSL2

$439.00

Product Quantity

LI-ST-VB56G4A-DMS-GMSL2 (CAMERA ONLY)

Out of stock

1

LENS

Out of stock

1

FAK-SMZSMZ-3M

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.

STMicroelectronics 1.5MP Global Shutter Image Sensor VB56G4A
10-bit RAW data
Monochrome sensor
Global shutter
Maxim MAX9295A/B serializer
940 nm IR filter

Resolution: 1124 (H) x 1364 (V)
Optical Format: 1/4″
Pixel Size: 2.61 x 2.61 μm (BSI)
Lens: FOV H 43.32° ± 2°
Focusing Distance: 67cm to cover 50cm to 100cm (2 pixels)
Focusing Range: 50 ~ 100 cm
VCSEL: Included
Part#: LI-ST-VB56G4A-DMS-GMSL2
USB 3.0 EVA Kit Part#: LI-USB30-ST-VB56G4A-DMS-GMSL2

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Face Recognition
Driver Monitoring
NIR Application
Autonomous Driving

Camera Tool Source Code in C#
Capture & Display

Recommended With

  • FAK-SMZSMZ-3M

    $35.00