LI-USB30-ST-VB56G4A-DMS-FPD

$549.00

Product Quantity

ST-VB56G4-REV-C-CAM (CAMERA ONLY)

Out of stock

1

LENS

Out of stock

1

FAK-SMZSMZ-3M

In stock

1

LI-PS12-02

In stock

1

LI-FPDLINKIII-USB

In stock

1

LI-PS12-01

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.

STMicroelectronics 1.5MP Global Shutter Image Sensor VB56G4A
10-bit RAW data
Monochrome sensor
Global shutter
TI953 FPD-Link III serializer
940 nm IR filter
Resolution: 1120 x 1360 @ 30 fps
Optical Format: 1/4″
Pixel Size: 2.61 x 2.61 μm (BSI)
Lens: FOV H 43.32° ± 2°
Focusing Distance: 67cm to cover 50cm to 100cm (2 pixels)
VCSEL QTY: 2
Part#: LI-ST-VB56G4A-DMS-FPD
USB 3.0 EVA Kit Part#: LI-USB30-ST-VB56G4A-DMS-FPD

Face Recognition
Driver Monitoring
NIR Application
Autonomous Driving

Kit Part#: LI-USB30-ST-VB56G4A-DMS-FPD
Kits include: 1. Serial Camera: LI-ST-VB56G4A-DMS-FPD x 1
2. DeSer Board: LI-FPDLINKIII-USB x 1
3. 3-Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • FAK-SMZSMZ-3M

    $35.00
  • LI-ST-VB56G4A-DMS-FPD

    $439.00