LI-USB30-OX05B1S-VCSEL-OMS-9295-200H

$709.00

Product Quantity

LI-OX05B1S-VCSEL-OMS-9295

In stock

1

200H LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB

In stock

1

LI-PS12-01

In stock

1

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD

OmniVision 1/2.5″ RGB-IR CMOS 5MP Image Sensor OX05B1S
RAW RGB-IR
RGB-IR
Global shutter
GMSL2 Maxim MAX9295A/B serializer
Visible + 940 nm band pass filter
Glued by default

Resolution: 2592 (H) x 1944 (V) (active pixels)
Optical Format: 1/2.5″
Pixel Size: 2.2 x 2.2 μm
Lens: FOV H 200°
Focusing Distance 50 cm to cover 25 cm to infinity (1 pixel)
Part#: LI-OX05B1S-VCSEL-OMS-9295-200H
USB 3.0 EVA Kit Part#: LI-USB30-OX05B1S-VCSEL-OMS-9295-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Kit Part#: LI-USB30-OX05B1S-VCSEL-OMS-9295-200H
Kits Include: 1. Serial Camera: LI-OX05B1S-VCSEL-OMS-9295-200H x 1
2. DeSer Box: LI-GMSL2-USB x 1
3. Fakra Coax Cable (3m): FAK-SMZSMZ-3M x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-OX05B1S-VCSEL-OMS-9295-200H

    $599.00
  • FAK-SMZSMZ-3M

    $35.00