ON SEMI 2.6MP CMOS Image Sensor AR0233AT | |
GMSL3 serializer | |
Lens: | FOV H 130° |
Resolution: | 2048 (H) x 1280 (V) (active pixels) |
Maximum Frame Rate: | 45 fps @ 2048 x 1280 60 fps @ 1920 x 1080 |
Optical Format: | 1/2.5″ |
Pixel Size: | 3.0 x 3.0 μm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-AR0233-GMSL3-130H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Automotive ADAS
– Automotive Surround and Rear-View
– ADAS + Viewing Fusion
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |