Camera Specification:
LI-USB30-ST-VB56G4A-DMS-GMSL2
$549.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$549.00
For high volume order, please email [email protected]
CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.
STMicroelectronics 1.5MP Global Shutter Image Sensor VB56G4A
10-bit RAW data
Monochrome sensor
Global shutter
Maxim MAX9295A/B serializer
940 nm IR filter
Resolution: | 1124 (H) x 1364 (V) |
Optical Format: | 1/4″ |
Pixel Size: | 2.61 x 2.61 μm (BSI) |
Lens: | FOV H 43.32° ± 2° |
Focusing Distance: | 67cm to cover 50cm to 100cm (2 pixels) |
Focusing Range: | 50 ~ 100 cm |
VCSEL: | Included |
Part#: | LI-ST-VB56G4A-DMS-GMSL2 |
USB 3.0 EVA Kit Part#: | LI-USB30-ST-VB56G4A-DMS-GMSL2 |
Face Recognition
Driver Monitoring
NIR Application
Autonomous Driving
Kit Part#: | LI-USB30-ST-VB56G4A-DMS-GMSL2 |
Kits include: | 1. Serial Camera: LI-ST-VB56G4A-DMS-GMSL2 x 1 |
2. DeSer Box: LI-GMSL2-USB-BOX x 1 | |
3. 3-Meter Fakra Cable x 1 | |
4. USB 3.0 Cable x 1 | |
5. 12 VDC Power Supply x 1 |
Camera Tool Source Code in C# |
Capture & Display |