LI-USB30-AR0821C-GMSL2-120H

$609.00

Image Product Quantity

LI-AR0821C-GMSL2-120H (CAMERA ONLY)

25 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

411 in stock (can be backordered)

1

LI-GMSL2-USB

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0821 8.3M CMOS RGB Sensor
Output RAW data
Support 9V – 19V Power
MAX9295A Serializer
Lens: FOV H 60° / 120°
Active pixel: 3840 (H) x 2160 (V)
Optical format: 1/2″
Pixel size: 2.1 x 2.1 µm
Camera Part#: LI-AR0821C-GMSL2-xxxH (060H / 120H)
USB3.0 Kit Part#: LI-USB30-AR0821C-GMSL2-xxxH (060H / 120H)

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Video Surveillance
High Dynamic Range Imaging

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Kit Part#: LI-USB30-AR0821C-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Single Coax Cable transmits up to 12 meters PoC
UVC compliant
Kits include: 1. Serial Camera: LI-AR0821C-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER (MAX9296A Deserializer)
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable
5. USB3.0 cable
6. 12VDC power supply

 

Source Code in C#
Capture & Display
Register Access

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-AR0821C-GMSL2-120H

    LI-AR0821C-GMSL2-120H

    $499.00
  • LI-USB30-AR0821C-GMSL2-060H

    LI-USB30-AR0821C-GMSL2-060H

    $629.00
  • LI-AR0821C-GMSL2-060H

    LI-AR0821C-GMSL2-060H

    $519.00