LI-JETSON-KIT-RAA462113CS-T

$869.00

Product Quantity

LI-RAA462113-MIPI-CS × 3

In stock

3

LI-JTX1-MIPI-ADPT

In stock

1

FAW-1233-03 × 3

In stock

3

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson™ TX1 / TX2 Developer Kit
MIPI CSI-2 interface
Supports up to three cameras
Renesas 8MP CMOS Image Sensor RAA462113
Great low light performance

Effective pixels: 3872 (H) x 2192 (V)
Pixel size: 1.85 x 1.85 μm
Color camera
High sensitivity
Low noise
Length of the I-PEX cable: 300 mm
Supports multiple length cables
Supports CS lens (Lens not included)
650 nm IR cut filter included
Allows customization

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT x 1
2. LI-RAA462113-MIPI-CS x 1, 2, 3 (Lens not included)
3. FAW-1233-03 cable x 1, 2, 3

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-JETSON-KIT-RAA462113CS

    $379.00
  • LI-JETSON-KIT-RAA462113CS-T

    $869.00
  • LI-JETSON-KIT-RAA462113CS-D

    $629.00
  • LI-JTX1-MIPI-ADPT

    $99.00