LI-JETSON-KIT-IMX185CS

1 x IMX185 /w CS Mount Lens JETSON Camera Kit

$379.00

Product Quantity

LI-IMX185-MIPI-CS

In stock

1

LI-JTX1-MIPI-ADPT

In stock

1

FAW-1233-03

In stock

1

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 6x Sony IMX185 2.42M pixels CMOS Sensors
TX1 / TX2 Adapter Board can support up to 6 MIPI Cameras
Multi-Camera Streaming

Resolution pixel: 1952 (H) x 1241 (V)
Frame rate: 60 fps with 1080P (4-lane)
30 fps with 1080P (2-lane)
Optical format: 1/1.9″
Pixel size: 3.75 x 3.75 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX185-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-JETSON-KIT-IMX185CS-T

    $869.00
  • LI-JETSON-KIT-IMX185M12-D

    $629.00
  • LI-JETSON-KIT-IMX185M12-H

    $1,599.00
  • LI-JETSON-KIT-IMX185CS-D

    $629.00
  • LI-JETSON-KIT-IMX185M12-T

    $869.00
  • LI-JETSON-KIT-IMX185M12

    $379.00
  • LI-JETSON-KIT-IMX185CS

    $379.00
  • LI-JETSON-KIT-IMX185CS-H

    $1,599.00