LI-OV10635-SER-057H

LI-OV10635-SER 720p WDR Serial Camera

$299.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Omnivision 1M pixels Sensor OV10635
Support WDR (Wide Dynamic Range)
Tuned YUV data Coax Serial real-time streaming
M12 lens mount support
Serial Coax Interface with PoC

Lens: FOV H 57°
Active pixel: 1280 (H) x 800 (V)
Frame rate: 30 fps
Optical format: 1/2.7″
Pixel size: 4.2 x 4.2 μm
Compact size: 26 x 26 mm
Part#: LI-OV10635-SER-xxxH (057H or 112H)
USB 3.0 EVA Kit Part#: LI-USB30-OV10635-SER -xxxH (057H or 112H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Camera
Machine Vision
Medical Camera
Video Conference
Scientific Camera

Source Code in C#
Capture & Display
Register access function

Recommended With

  • M127B0618WR2

    $45.00
  • E3292B-R1

    $45.00
  • LI-OV10635-SER-112H

    $299.00