Camera Specification:
LI-TX2B-OV10650YUV-GMSL2-060H-H
$3,172.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$3,172.00
For high volume order, please email [email protected]
Nvidia Jetson TX2 SOM included
Support up to six GMSL2 cameras
YUV output without compression
OmniVision CMOS 1.7MP Image Sensor OV10650
OmniVision OV495 ISP included
Lens: FOV H 60˚
Support HDR
Support M12 lens
GMSL2 serializer and De-serializer included
Connector: FAKRA Z TYPE
Pixel size: | 4.2 x 4.2 µm |
Resolution pixel: | 1824(H) x 940(V) |
Optical format: | 1/2.09″ |
Part#: | LI-TX2B-OV1650YUV-GMSL2-D |
LI-TX2B-OV1650YUV-GMSL2-Q | |
LI-TX2B-OV1650YUV-GMSL2-H |
If you need to download the driver, please contact:[email protected]
IoT camera
Machine vision
Video analytics
# | Items | QTY |
---|---|---|
1 | LI-TX2-BOX1-GMSL2 | 1 |
2 | FAK-SMZSMZ 3M cable | 2, 4 or 6 |
3 | LI-OV10650-495-GMSL2 | 2, 4 or 6 |
4 | LI-PS19-01 Power supply | 1 |
LI-OV10650-495-GMSL2 | Click Here |