Camera Specification:
LI-OV10640-490-SER
LI-OV10640-490-SER 720p WDR YUV GMSL Serial Camera
$399.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
LI-OV10640-490-SER 720p WDR YUV GMSL Serial Camera
$399.00
For high volume order, please email sales@leopardimaging.com
Omnivision OV10640 1M pixels Sensor
Support WDR (Wide Dynamic Range)
Tuned YUV data Coax Serial real-time streaming
CS / M12 lens mount support (Default: M12 lens)
GMSL Serial Coax Interface with PoC
| Active pixel: | 1280H x 1080V |
| Frame rate: | 30fps |
| Optical format: | 1/2.56″ |
| Pixel size: | 4.2×4.2um |
| Power: | PoC +5VDC power source |
| Compact size: | 26mmx26mm |
| Part#: | LI-OV10640-490-SER |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive Camera
Machine Vision
Medical Camera
Video Conference
Scientific Camera
Transmit 15 meter 720p30fps video through
Automotive Camera
| Kit Part#: | LI-USB30-OV10640-490-SER |
| Power over Cable: | +5VDC |
| Kits include: | |
| Serial Camera: | LI-OV10640-490-SER |
| DeSer board: | LI-TESTER-NV |
| USB 3.0 Controller: | LI-USB30-CNTL |
| u.FL Cable |
Source Code in C#
Capture & Display