LI-TX2B-IMX390-GMSL2

$1,576.00$3,172.00

Description

Camera Specification:
LI-TX2B-IMX390-GMSL2 Datasheet
Driver Support
If you would like to download the driver, please contact : support@leopardimaging.com
Features 
Nvidia Jetson TX2 SOM included
Support up to six GMSL2 cameras
Sony Diagonal 6.67mm (Type 1/2.7) CMOS RGGB Image Sensor IMX390
Lens: FOV H 60 / 120 / 200
Support M12 lens
GMSL2 serializer and De-serializer included
Connector: FAKRA Z TYPE
Pixel size:3.0 um x 3.0 um
Resolution pixel:2 x 1920(H) x 1080(V)
Optical format:1/2.7"
Camera synchronization:Not supported
Part#:LI-TX2B-IMX390-GMSL2-xxxH-D
LI-TX2B-IMX390-GMSL2-xxxH-Q
LI-TX2B-IMX390-GMSL2-xxxH-H
Application
IoT camera
Machine vision
Video analytics
#ItemsQTY
1LI-TX2-BOX1-GMSL21
2FAK-SMZSMZ 3M cable2, 4 or 6
3LI-IMX390-GMSL22, 4 or 6
4LI-PS12-02 Power supply1

You may also like…

简体中文English