- You cannot add "LI-OV7251M-FF" to the cart because the product is out of stock.
Camera Specification:
LI-M114-FF
$50.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$50.00
Out of stock
For high volume order, please email [email protected]
Focusing Range: | 30 cm to Infinity |
Focal Length: | 2.45 mm |
F Number: | 2.8 |
FOV (H): | 65° |
TV Distortion: | < 1% |
Sensor: | MT9M114 |
Connector: | AXK824145 |
Module Size: | 6.5 x 6.5 mm |
No. | Name | No. | Name | No. | Name | No. | Name |
---|---|---|---|---|---|---|---|
1 | DGND | 7 | DVDD1.8V | 13 | DGND | 19 | AGND |
2 | DOVDD1.8V/2.8V | 8 | SCL | 14 | CLK-P | 20 | DGND |
3 | DGND | 9 | PWDN NC) | 15 | MCLK | 21 | AVDD2.8V |
4 | DGND | 10 | DGND | 16 | DATA-N | 22 | DGND |
5 | DOVDD1.8V/2.8V | 11 | RESET | 17 | DGND | 23 | AGND |
6 | SDA | 12 | CLK-N | 18 | DATA-P | 24 | DGND |