LI-USB30-OV10635

$299.00

26mmx26mm USB 3.0 Camera module with 1280×800 HD YUV data real time streaming based on OmniVision OV10635 Color Sensor with WDR function (Wide Dynamic Range)

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide

Features 
Omnivision OV10635 1M pixels Sensor
Support Super WDR (Wide Dynamic Range)
Tuned YUV data USB 3.0 real time streaming
CS / M12 lens mount support (Default: M12 lens)
USB 3.0 interface
Active pixel:1280H x 800V
Frame rate: 30fps
Optical format:1/2.7"
Pixel size:4.2x4.2um
Power: USB 3.0 +5VDC power source
Compact size:26mmx26mm
Part#:LI-USB30-OV10635
SDK Supported
Source Code in C#
Capture & Display
Application
Machine Vision
Medical Camera
Video Conference
Scientific Camera

 

简体中文English