LI-OV7725-USB-72

$79.00

Product Quantity

LI-OV7725-USB-72-BRD

In stock

1

LI-C-USB-2.0-CABLE

In stock

1

For high volume order, please email [email protected]

Support VGA video streaming
Super Low Light Sensitivity
MJPEG compression
USB 2.0 compliance
Low cost with high quality
Customized based on customer’s specs
Size: 40mmx30mm
Focusing Range: 60cm to infinity
Focal Length: 2.8mm
F Number: 2.6
Fov (H): 72°
TV Distortion: <-40%
Sensor: OV7725
Interface
5 Pin USB Connector
Pin No. Name
1 USB_5V
2 USB_DM
3 USB_DP
4 NC
5 Shield_Ground