LI-OV5640-USB-72

$89.00

Description

Product Description 
Support 5M video streaming
MJPEG compression
USB 2.0 compliance
Low cost with high quality
Customized based on customer's specs
Size:40mmx30mm
Part#:LI-OV5640-USB-72
Detail Spec:Click here

Lens Specification 
Focusing Range: 60cm to infinity
Focal Length:2.8mm
F Number:2.6
Fov (H):72°
TV Distortion: <-40%
Sensor: OV5640

Interface(SM05B-SRSS-TB)
5 Pin USB Connector (SM05B-SRSS-TB)

Pin No.Name
1USB_5V
2USB_DM
3USB_DP
4NC
5Shield_Ground