Module Size | 38.00 (L) x 10.00 (W) x 17.46 (H) mm |
Sensor Type | OV2311 Mono sensor |
Lens | 1/2.9″ |
F/No | 2 |
Focal Length | 2.65 mm |
View Angle | 110° (H) |
Pixel Size | 3 x 3 μm |
Resolution | 1600 x 1300 |
IR Cut Filter | No |
If you need to download the driver, please contact:[email protected]