LI-IMX412-MIPI-M12

$279.00

IMX412 12M 4K Camera Module with M12 Lens

Description

EVA Kits 
Nvidia JETSON Camera Kit:Click here

Features 
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX412
Color sensor
Support M12 lens
MIPI CSI-2 interface
Active pixels:
4056H x 3040V
Pixel size:1.55μm x 1.55μm
Detail Spec:Click here

You may also like…

简体中文English