LI-IMX390-FPDLINKIII

$429.00$539.00


Description

Camera Specification
LI-IMX390-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 6.67mm (Type 1/2.7) CMOS Image SensorIMX390
Output 12 bit Raw data
27MHz clock input
Support 12V Power
Waterproof
IP67 ( Up to IP69K)
Active pixel: 1937H x 1217V
Optical format: 1/2.7"
Pixel size: 3.0um x 3.0um
Compact size: 30 x 30 x 20.2 mm
Part#: LI-IMX390-FPDLINKIII-xxxH
简体中文English