Camera Specification:
LI-IMX296-MIPI-M12
IMX296 Monochrome Global Shutter Camera Module with M12 Lens
$279.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
IMX296 Monochrome Global Shutter Camera Module with M12 Lens
$279.00
Out of stock
For high volume order, please email [email protected]
Sony Diagonal 6.3 mm (Type 1/2.9) CMOS Image Sensor IMX296 | |
Monochrome sensor | |
Global shutter | |
Supports M12 lens | |
MIPI CSI-2 interface | |
Active Pixels: | 1456 (H) x 1088 (V) |
Pixel Size: | 3.45 x 3.45 μm |
If you need to download the driver, please contact:[email protected]
Nvidia JETSON Camera Kit | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here