LI-IMX424-FPDLINKIII

$519.00$699.00

 

Clear
SKU: N/A Categories: ,

Description

Camera Specification
LI-IMX424-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 9.69mm (Type 1/1.7)
CMOS Image Sensor IMX424 (RCCB)
Output 12 bit Raw data
Support 12V Power
Active pixel: 3849H x 1929V
Optical format: 1/1.7"
Pixel size: 2.25 um x 2.25um
Compact size: 30 x 30 x 20.2 mm
Part#: LI-IMX424- FPDLINKIII-xxxH (040H, 065H and 120H)
USB 3.0 Kit Part#: LI-USB30-IMX424-FPDLINKIII-xxxH