LI-IMX390-GW5200-FPDLINKIII

$529.00$689.00

Clear
SKU: N/A Categories: ,

Description

Camera Specification
LI-IMX390-GW5200-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 6.67mm (Type 1/2.7) CMOS Image Sensor IMX390
YUV output without compression
Includes GEO Semi GW5200 ISP
Support WDR
Waterproof
IP67 ( Up to IP69K)
Active pixel: 1920H x 1080V
Optical format: 1/2.7"
Pixel size: 3.0 um x 3.0 um
Compact size: 30 x 30 x 37.8mm
Part#: LI-IMX390-GW5200-FPDLINKIII-xxxH