Camera Specification:
Nova Orin Development Kit
For more information, check out the Landing Page
$5,200.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
For more information, check out the Landing Page
$5,200.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
NVIDIA Jetson AGX Orin SOM: included
GPU: NVIDIA Ampere architecture with 2048 NVIDIA CUDA® cores and 64 tensor cores
CPU: 12-core Arm Cortex-A78AE v8.2 64-bit CPU 3MB L2 + 6MB L3
Memory: | 64GB 256-bit LPDDR5 204.8GB/s |
Storage: | 64GB internal eMMC 5.1; 1 x M.2 PCIe interface with 2TB SSD drive; 1 x Micro SD card interface |
Cameras: | 3 x HAWK cameras + 3 x OWL cameras |
Sensor: | ON Semiconductor CMOS image sensor AR0234CS |
Active Pixels: | 1920 (H) x 1200 (V) |
Power Supply: | 12 VDC |
Part# | LI-NOVA-KIT-HAWK-OWL-T |
Robotics
Warehousing AGVs (Automatic Guided Vehicles)
Inspection / Scanning
2 x 4T1 Fakra connectors for camera connection
1 x DisplayPort (DP) connector
2 x USB 3.0 Type-C interfaces
1 x USB 2.0 Micro-B interface
1 x Micro SD card interface
2 x Power sockets
2 x USB3.0 Type-A interfaces (stacked)
1 x RJ45 Gigabit Ethernet interface with up to 10 GbE
1 x 40-pin header (GPIOs, I2C, I2S, SPI, UART)
REC, RST and PWR buttons included