LI-USB30-P031X

$399.00

26mmx26mm USB 3.0 Camera module with 5M RAW data real time streaming based on Aptina MT9P031 CMOS Color / Mono Sensor

Clear
SKU: N/A Categories: , Tag:

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide

Features 
Aptina MT9P031 5M pixels CMOS Color / Mono Sensor
CS / M12 lens mount support (Default: M12 lens)
RAW data USB 3.0 real time streaming
USB 3.0 interface
Active pixel:2592H x 1944V
Frame rate: 30fps
Optical format:1/2.5"
Pixel size:2.2x2.2um
Power: USB 3.0 +5VDC power source
Compact size:26mmx26mm
Color Part#:LI-USB30-P031C
Mono Part#:LI-USB30-P031M

SDK Supported
Source Code in C#
Support External Trigger or Software Trigger
Capture & Display
OpenCV supported through Emgu
RAW to RGB Conversion
Save file as BMP & RAW format

Application
Machine Vision
Medical Camera
Scientific Camera