LI-USB30-C661X

$749.00

26mmx26mm USB 3.0 Camera module with 1.3M HD RAW data real time streaming based on e2v Ruby EV76C661 Color / Mono CMOS Sensor with Global Shutter function

Clear
SKU: N/A Categories: , Tag:

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide

Features 
e2v EV76C661 1.3M pixels CMOS Color / Mono Sensor
Global Shutter for high speed application
CS / M12 lens mount support (Default: M12 lens)
RAW data USB 3.0 real time streaming
USB 3.0 interface
Active pixel:1280H x 1024V
Frame rate: 60fps
Optical format:1/1.8"
Pixel size:5.3umx5.3um
Power: USB 3.0 +5VDC power source
Compact size:26mmx26mm
Color Part#:LI-USB30-C661C
Mono Part#:LI-USB30-C661M

SDK Supported
Source Code in C#
Support External Trigger or Software Trigger
Capture & Display
OpenCV supported through Emgu
RAW to RGB Conversion
Save file as BMP & RAW format

Application
Machine Vision
Medical Camera
Scientific Camera