LI-USB30-C661XB

$849.00

LI-USB30-C661XB 1.3M Global Shutter USB 3.0 Box Camera

30mmx30mm USB 3.0 Camera with 1.3M HD RAW data real time streaming based on e2v Ruby EV76C661 CMOS Sensor with Global Shutter function

Clear
SKU: N/A Categories: , Tag:

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide
Features 
e2v EV76C661 1.3M pixels Color / Mono CMOS Sensor
USB 3.0 interface
Global Shutter for high speed application
RAW data USB 3.0 real time streaming
CS lens mount support (Not include lens)
Active pixel:1280H x 1024V
Frame rate: 60fps
Optical format:1/1.8"
Pixel size:5.3umx5.3um
Power: USB 3.0 +5VDC power source
Compact size:30mmx30mm
Accessories:Trigger Cable: LI-USB3-TRIG-CABLE
Color Part#:LI-USB30-C661CB
Mono Part#: LI-USB30-C661MB
Application
Machine Vision
Medical Camera
Scientific Camera