LI-M10V-DUAL-USB30

USB 3.0 camera with Socionext M10V processor

Product Quantity

LI-M10V-DUAL-USB30 (CAMERA)

Temporarily unavailable

1

LI-PS12-01-MOD-M10V

In stock

1

LI-C-USB-2.0-MICRO-B-M10V

In stock

1

LI-C-USB-3.0-TYPE-C

In stock

1
This product is currently unavailable.

For high volume order, please email [email protected]

Sony Diagonal 7.857 mm (Type 1/2.3)
CMOS Image Sensor IMX477
Resolution: 3840 x 2160
Frame rate: 30 fps
Socionext M10V processor
USB 3.0 Super Speed supported
UVC compliant
Lens: FOV H 86.8°
Dual Cameras
Image stitching supported
1 x USB 3.0 Type-C interface
1 x USB 2.0 Micro-B interface
1 x UART interface
1 x Power interface (12V DC)
1 x RJ45 Ethernet interface
2 x Micro-SD card intefaces

USB 3.0 Dual camera