LI-XNX-BOX-MIPI

$849.00

Product Quantity

LI-XNX-BOX-MIPI (BOX)

Only 2 left in stock

1

FAW-1233-03 × 6

In stock

6

For high volume order, please email [email protected]

NVIDIA® Jetson Xavier NX™ SOM included
6 x MIPI CSI-2 camera interfaces (5 x 2-lane and 1 x 4-lane)
6 x FAW-1233-03 cable
1 x Power interface (DC 12V)
1 x HDMI interface
1 x USB3.0 interface
1 x RJ45 Ethernet interface
1 x USB 2.0 micro B interface
1 x UART interface
No PoE supported POE version
Weight: ~ 280 g
Size: 107 x 85 x 27 mm
Part#: LI-XNX-BOX-MIPI

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Supported Cameras: Click Here
Driver Support: Click Here (Under Column “XNX-CB”)

Recommended With