Carrier board for NVIDIA® Jetson Nano™ SOM Model#: 900-13448-0020-000
(Nano SOM not included)
4 MIPI CSI-2 camera interfaces (2 x 2-lane and 2 x 4-lane)
1 Power interface (DC 12V)
1 HDMI interface
1 USB3.0 interface
1 RJ45 Ethernet interface
1 USB 2.0 micro B interface
2 UART interfaces (only one populated)
1 External I2C interface
PoE supported (options)
Weight: | 60.7g (without Nano SOM) |
Size: | 100mm x 79mm |
Part#: | LI-NANO-CB |
If you need to download the driver, please contact:[email protected]