LI-NANO-CB-IMX327M12-Q

$1,291.00

Product Quantity

LI-NANO-CB

In stock

1

FAW-1233-03 × 4

In stock

4

NVIDIA-JETSON-NANO-SOM

In stock

1

NANO-HEATSINK

In stock

1

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 4x Sony Diagonal 6.46 mm (Type 1/2.8) 2MP CMOS Image Sensor IMX327
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming

Resolution pixel: 1937 (H) x 1097 (V)
Frame rate: 1948 x 1096 @ 60 fps
Optical format: 1/2.8″
Pixel size: 2.9 x 2.9 μm
Part#: LI-NANO-CB-IMX327CS-X (CS lens, without PoE)
LI-NANO-CB-IMX327M12-X (M12 lens, without PoE)
LI-NANO-CB-POE-IMX327CS-X (CS lens, with PoE)
LI-NANO-CB-POE-IMX327M12-X (M12 lens, with PoE)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-NANO-CB V1.2 or LI-NANO-CB-POE V1.2 x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX327-MIPI-CS/M12 x 1, 2, 3 or 4
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A – Micro B cable x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With