LI-NANO-CB-IMX219-136H-T

$537.00

Product Quantity

LI-NANO-CB

In stock

1

LI-IMX219-MIPI-FF-NANO-H136 × 3

Out of stock

3

LI-PI-IPEX-MIPI-ADP-BOARD × 3

In stock

3

FAW-1233-01 × 3

In stock

3

NVIDIA-JETSON-NANO-SOM

In stock

1

NANO-HEATSINK

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

1x, 2x, 3x, 4x Sony Diagonal 4.60 mm (Type 1/4) 8MP CMOS Image Sensor IMX219
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming

Resolution Pixel: 3280 (H) x 2464 (V)
Frame Rate: Supports 3264 x 2464 @ 21 fps, 3264 x 1848 @ 28 fps, 1920 x 1080 @ 30 fps and 1280 x 720 @ 60 fps
(with current driver)
Optical Format: 1/4″
Pixel Size: 1.12 x 1.12 μm
Part#: LI-NANO-CB-IMX219-xxxH-X (without PoE)
LI-NANO-CB-POE-IMX219-xxxH-X (with PoE)

Technical Inquires:

If you need to download the driver, please contact:[email protected]

1. LI-NANO-CB V1.2 or LI-NANO-CB-POE V1.2 x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX219-MIPI-FF-NANO-H90/H136 x 1, 2, 3 or 4
4. LI-PI-IPEX-1233-ADPT x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A – Micro B cable x 1

Driver Support: Click Here If you need to download the driver, please contact : [email protected]

Recommended With