Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
ON Semiconductor 2.3MP CMOS image sensor AR0234CS
Adapter Board: | E3653-A03 |
Active Pixels: | 1920 (H) x 1200 (V) |
Connector: | FAKRA connector FAKRA Z TYPE |
QTY of Sensor: | 2 |
Baseline: | 150.00 ± 0.5 mm |
Optical Format: | 1/2.6″ |
Pixel Size: | 3.0 x 3.0 μm |
If you need to download the driver, please contact:support@leopardimaging.com
1. LI-AR0234CS-STEREO-GMSL2 x 2
2. E3653-A03 adapter board x 1
3. LI-FCB-4T1-SS-2M-NP-T1 cable (length: 2 m) x 1
Jetson AGX Xavier Driver Guide: | Click here |
ISAAC ROS Argus Camera: | Click here |