Camera Specification:
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Support one GMSL2 camera
ON SEMI 2.3MP AR0231 RCCB Sensor
Color camera
GMSL2 serializer
Pixel size: | 3.0 um x 3.0 um |
Resolution pixel: | 1928H x 1208V |
Optical format: | 1/2.7″ |
Part#: | LI-AR0231-GMSL2-XAVIER-060H |
LI-AR0231-GMSL2-XAVIER-120H | |
LI-AR0231-GMSL2-XAVIER-200H |
Technical Inquires:
If you need to download the driver, please contact:[email protected]
Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
# | Items | QTY |
---|---|---|
1 | LI-AR0231-GMSL2-xxxH | 1 |
2 | FAK-SMZSMZ3M | 1 |
3 | LI-GMSL2-IPX-DESER | 1 |
4 | FAW-1233-03 cable | 1 |
5 | LI-JXAV-MIPI-ADPT-4CAM | 1 |
6 | LI-PS12-01 | 1 |
Driver Support: Click Here
If you need to download the driver, please contact : [email protected]
LI-AR0231-GMSL2 | Click Here |