LI-JETSON-KIT-IMX327M12-X

$399.00$1,679.00

Clear
SKU: N/A Category:

Description

Camera Specification:
IMX327M12 JETSON Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia Jetson TX1/TX2 Developer Kit
MIPI CSI-2 interface
Support up to six cameras
Sony Diagonal 6.46 mm (Type 1/2.8) 2MP CMOS Image Sensor IMX327
Resolution pixel:1937H x 1097V
FOV (D/H/V):86.5° / 78° / 49.5°
Focal Length:3.7 mm
Part#:LI-JETSON-KIT-IMX327M12
Part#:LI-JETSON-KIT-IMX327M12-D
Part#:LI-JETSON-KIT-IMX327M12-T
Part#:LI-JETSON-KIT-IMX327M12-H

Package contents
1. LI-JTX1-MIPI-ADPT or
LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX327-MIPI-M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6

You may also like…

  • $279.00

    LI-IMX327-MIPI-M12