LI-JETSON-KIT-RAA462113-X

$379.00$869.00

Clear
SKU: N/A Category:

Description

Camera Specification:
RAA462113 CS JETSON Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia® Jetson™ TX1/TX2Developer Kit
MIPI CSI-2 interface
Support up to three cameras
Renesas 8MP CMOS Image Sensor RAA462113
Great low light performance
Effective pixels:3872H x 2192V
Pixel size:1.85 um x 1.85 um
Color camera
High sensitivity
Low noise
Length of the I-PEX cable:300mm
Support multiple length cables
Support CS lens (Lens not included)
650 nm IR cut filter included
Provide customization services

Package contents
1. LI-JTX1-MIPI-ADPT x 1
2. LI-RAA462113-MIPI-CS x 1, 2, 3 (Lens not included)
3. FAW-1233-03 cable x 1, 2, 3

You may also like…

  • $29.00$65.00

    FAW-1233 – Cable

  • $99.00

    LI-JTX1-MIPI-ADPT

  • $249.00

    LI-RAA462113-MIPI-CS