LI-JETSON-KIT-IMX377-X

$379.00$869.00

Clear
SKU: N/A Category:

Description

Camera Specification:
IMX377CS JETSON Camera Kit Datasheet
IMX377M12 JETSON Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
1x, 2x, 3x Sony IMX377 12M pixels CMOS Sensors
YUV Data Streaming
TX1/2 Adapter Board can support up to 3 MIPI Cameras
Multi-Camera Streaming
IR-Cut Filter Switch
Resolution pixel:4024H x 3036V
Frame rate: 30fps with 12M Resolution
Optical format:1/2.3"
Pixel size:1.55x1.55um
Triple Camera Kit: Part#:LI-JETSON-KIT-IMX377CS-T

Package contents
1. LI-JTX1-MIPI-ADPT x 1
2. LI-IMX377-MIPI-CS/M12 x 1, 2 or 3
3. FAW-1233-03 cable (300mm) x 1, 2 or 3

You may also like…

  • $249.00

    LI-IMX377-MIPI-M12

  • $249.00

    LI-IMX377-MIPI-CS