LI-JETSON-KIT-IMX265M12-X

$479.00$2,199.00

Clear
SKU: N/A Category:

Description

Camera Specification:
IMX265M12 JETSON Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia Jetson TX1/TX2DeveloperKit
MIPI CSI-2 interface
Support up to six cameras
Sony Diagonal 8.9 mm (Type 1/1.8) CMOS Image Sensor IMX265
Color sensor
Global shutter
Resolution pixel:2064H x 1544V
Aperture, F/#:1.8
Pixel size:3.45um x 3.45um
Part#:LI-JETSON-KIT-IMX265M12
Part#:LI-JETSON-KIT-IMX265M12-D
Part#:LI-JETSON-KIT-IMX265M12-T
Part#:LI-JETSON-KIT-IMX265M12-H

Package contents
1. LI-JTX1-MIPI-ADPT or
LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX265-MIPI-M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6

You may also like…

  • $349.00

    LI-IMX265-MIPI-M12