LI-JETSON-KIT-AR0144-ST-X

$379.00$889.00

Clear
SKU: N/A Category:

Description

Camera Specification:
AR0144-MIPI-STEREO JETSON Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia® Jetson™ TX1/TX2 DeveloperKit
MIPI CSI-2 interface
Support up to three stereo cameras
ON Semiconductor CMOS Image Sensor AR0144
Resolution: 2560H x 720V
Pixel size: 3.0 um x 3.0 um
Global Shutter
Color sensor
Length of the I-PEX cable: 300mm

Package contents
1. LI-JTX1-MIPI-ADPT
2. LI-AR0144-MIPI-STEREO x 1, 2 or 3
3. FAW-1233-03 cable (300mm) x 1, 2 or 3

You may also like…

  • $249.00

    LI-AR0144-MIPI-STEREO

  • $29.00$65.00

    FAW-1233 – Cable