Compatible with Nvidia Jetson TX1 / TX2 Developer Kit
Support one FPDLINKIII camera
Sony Diagonal 6.67mm (Type 1/2.7) CMOS RGGB Image Sensor IMX390
Color sensor
Pixel size: | 3.0 x 3.0 μm |
Resolution pixel: | 1937 (H) x 1217 (V) |
Optical format: | 1/2.7″ |
Part#: | LI-JEVA-IMX390-FPDLINKIII-060H |
LI-JEVA-IMX390-FPDLINKIII-120H | |
LI-JEVA-IMX390-FPDLINKIII-200H |
If you need to download the driver, please contact:[email protected]
Automotive ADAS
1080p30 video applications
# | Items | QTY |
---|---|---|
1 | LI-IMX390-FPDLINKIII-xxxH | 1 |
2 | FAK-SMZSMZ3M | 1 |
3 | LI-TI954-IPX-DESER | 1 |
4 | FAW-1233-03 cable | 1 |
5 | LI-JTX1-MIPI-ADPT | 1 |
6 | LI-PS12-01 | 1 |
LI-IMX390-FPDLINKIII | Click Here |