LI-JETSON-CB-IMX577M12-H

$1,799.00

Product Quantity

LI-TX1-CB-6CAM

In stock

1

LI-IMX577-MIPI-M12 × 6

In stock

6

FAW-1233-03 × 6

In stock

6

For high volume order, please email [email protected]

1x, 2x, 3x, 6x Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX577
TX1/2 Carrier Board can support up to 6 MIPI Cameras
Multi-Camera Streaming

Resolution pixel: 4056 (H) x 3040 (V)
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 µm

Technical Inquires:

If you need to download the driver, please contact:[email protected]

1. LI-TX1-CB or
LI-TX1-CB-6CAM x 1
2. LI-IMX577-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6
4. DC 12V power supply x 1
5. USB 2.0 Type A – Micro B cable x 1

Driver Support: Click Here If you need to download the driver, please contact : [email protected]

Recommended With