LI-XNX-BOX-MIPI

$849.00

Product Quantity

LI-XNX-BOX-MIPI (BOX)

Only 2 left in stock

1

FAW-1233-03 × 6

In stock

6

For high volume order, please email [email protected]

NVIDIA® Jetson Xavier NX™ SOM included
6 MIPI CSI-2 camera interfaces (5 x 2-lane and 1 x 4-lane)
6 FAW-1233-03 cable
1 Power interface (DC 12V)
1 HDMI interface
1 USB3.0 interface
1 RJ45 Ethernet interface
1 USB 2.0 micro B interface
1 UART interface
No PoE supported For POE version: Click Here
Weight: TBD
Size: 107mm x 85mm x 27mm
Part#: LI-XNX-BOX-MIPI

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Supported Cameras: Click Here
Driver Support: Click Here (Under Column “XNX-CB”)

Recommended With