LI-XAVIER-KIT-IMX415CS

$439.00

Product Quantity

LI-IMX415-MIPI-CS

In stock

1

LI-JXAV-MIPI-ADPT-4CAM

In stock

1

FAW-1233-03

In stock

1

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX415
Xavier adapter board supports up to six Cameras
Two adapter board options LI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
Resolution pixel: 3864 (H) x 2176 (V)
Optical format: 1/2.8″
Pixel size: 1.45 x 1.45 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX415-MIPI-CS/M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With