LI-XAVIER-KIT-IMX415-X

$419.00$1,829.00

Clear
SKU: N/A Category:

Description

Camera Specification:
IMX415CS Xavier Camera Kit Datasheet
IMX415M12 Xavier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX415
Xavier adapter board supports up to six Cameras
Two adapter board optionsLI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
Resolution pixel:3864H x 2176V
Optical format:1/2.8"
Pixel size:1.45x1.45um

Package contents
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX415-MIPI-CS/M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, 4 or 6

You may also like…

  • $279.00

    LI-IMX415-MIPI-M12

  • $29.00$65.00

    FAW-1233 – Cable

  • $129.00

    LI-JXAV-MIPI-ADPT-4CAM

  • $279.00

    LI-IMX415-MIPI-CS