LI-XAVIER-KIT-IMX412-X

$419.00$1,829.00

Clear
SKU: N/A Category:

Description

Camera Specification:
IMX412CS Xavier Camera Kit Datasheet
IMX412M12 Xavier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX412
Xavier adapter board supports up to six Cameras
Two adapter board optionsLI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
Resolution pixel:4056H x 3040V
Optical format:1/2.3"
Pixel size:1.55x1.55um

Package contents
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX412-MIPI-CS/M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, 4 or 6
4. 5VDC Power Supply x 1

You may also like…

  • $129.00

    LI-JXAV-MIPI-ADPT-4CAM

  • $279.00

    LI-IMX412-MIPI-M12

  • $279.00

    LI-IMX412-MIPI-CS

  • $29.00$65.00

    FAW-1233 – Cable