LI-XAVIER-KIT-IMX377-X

$399.00$1,149.00

Clear
SKU: N/A Category:

Description

Camera Specification:
IMX377CS Xavier Camera Kit Datasheet
IMX377M12 Xavier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
MIPI CSI-2 interface
Support up to four 4-lane cameras
Sony Diagonal 7.81 mm (Type 1/2.3) CMOS Image Sensor IMX377CQT
Active pixels: 4024H x 3036V
Pixel size: 1.55 um x 1.55 um
Color camera
Length of the I-PEX cable: 300mm
Support multiple length cables
IR-Cut Filter Switch (CS Version)

Package contents
1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX377-MIPI-CS/M12 x 1, 2 , 3 or 4
3. FAW-1233-03 cable (300mm) x 1, 2, 3 or 4

You may also like…

  • $249.00

    LI-IMX377-MIPI-CS

  • $249.00

    LI-IMX377-MIPI-M12

  • $29.00$65.00

    FAW-1233 – Cable