LI-XAVIER-KIT-IMX335-X

$419.00$1,829.00

Clear
SKU: N/A Category:

Description

Camera Specification:
IMX335CS Xavier Camera Kit Datasheet
IMX335M12 Xavier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
MIPI CSI-2 interface
Support up to six cameras
Sony Diagonal 6.52 mm (Type 1/2.8) 5MP CMOS Image Sensor IMX335
Two adapter board optionsLI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Active pixels: 2608H x 1960V
Pixel size: 2.0 um x 2.0 um
Color camera
Length of the I-PEX cable: 300mm
Support multiple length cables
IR-Cut Filter Switch (CS Version)

Package contents
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX335-MIPI-CS/M12 x 1, 2, 3 , 4 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, 4 or 6

You may also like…

  • $279.00

    LI-IMX335-MIPI-CS

  • $279.00

    LI-IMX335-MIPI-M12